Active and preferred
RoHS Compliant
Lead-free

TLE9869QXA20

The MOTIX™ TLE9869QXA20 comes with 128KB Flash, integrated H-Bridge and LIN Trx for DC motor control
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE9869QXA20
TLE9869QXA20
ea.

Product details

  • Clock Frequency max
    24 MHz
  • Family
    MOTIX™ motor control SoCs
  • Flash
    128 kByte
  • Frequency
    24 MHz
  • GPIO
    15
  • High Side Switch
    0
  • High Voltage Monitor Input
    1
  • Instruction Set Architecture
    Arm® Cortex®-M3
  • Interfaces
    PWM, LIN
  • Language
    SPICE
  • Low Side Switch
    0
  • MCU
    Arm® Cortex®-M3
  • MOSFET Drivers (High Side)
    2
  • MOSFET Drivers (Low Side)
    2
  • Motor Driver
    H-bridge driver
  • Operating Voltage
    5.5 V to 28 V
  • Operational Amplifier
    Yes
  • Planned to be available until at least
    2035
  • PN MOS DRIVER
    No
  • Power Stage
    No
  • Product Category
    Microcontroller (MCU)
  • RAM
    6 kByte
  • SD-ADC
    No
  • Solid Flash
    128 kByte
  • Supply Voltage
    5.5 V to 28 V
  • Technology
    MOTIX™ MCU (SoC)
  • Temperature
    - 40°C - 150°C
  • Tj max
    150 °C
OPN
TLE9869QXA20XUMA2
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The MOTIX™ TLE9869QXA20 is a highly integrated, automotive-qualified H-Bridge motor control solution that combines an Arm® Cortex®-M3 core, flash memory, analog and mixed-signal peripherals, a LIN transceiver, and driving stages in a single package. This compact device is designed to address the specific needs of space- and cost-critical automotive DC motor control applications, such as sunroof and power window lift.

Features

  • 32-bit Arm® Cortex®-M3 up to 24 MHz
  • Single power supply from 5.5 V to 28 V
  • On-chip oscillator and PLL for clock
  • 128 KB flash, 6 KB RAM, EEPROM emu
  • Integrated LIN transceiver
  • High voltage monitoring pin (MON)
  • Fast synchronous communication (SSC)
  • Two-phase bridge driver (BDRV)
  • Low-side shunt current sense amplifier
  • 8-bit and 10-bit ADCs
  • Temperature range: -40°C to 150°C
  • Compact VQFN-48 package

Benefits

  • Best-in-class device
  • Optimized BOM cost
  • Compact dimensions
  • Premium design-in experience

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }